IESNA:LM-63-2002
[TEST]P1642139
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-31)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-760-U-SL3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 70CRI 5700K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (16) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7424.7
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2054.4 2025.6 1936.0 1821.9 1695.9 1592.7 1510.7 1445.5 1411.3 1409.6 1437.3 1484.1 1546.0 1616.1 1690.5 
1762.7 1821.4 1880.6 1945.3 2007.7 2093.0 2254.9 2457.5 2547.7 2384.7 1989.3 1186.9 754.5 595.4 434.0 311.8 
198.3 121.1 62.5 19.6 4.9 0.0 
2054.4 2027.8 1940.4 1823.0 1698.6 1593.2 1510.7 1446.0 1408.6 1404.8 1431.9 1480.3 1539.5 1612.3 1689.9 
1762.2 1823.6 1886.6 1948.0 2014.8 2103.3 2254.9 2466.2 2558.5 2407.5 2014.2 1185.8 752.9 594.8 435.1 313.4 
200.4 128.2 67.9 22.8 4.9 0.0 
2054.4 2033.8 1945.8 1836.1 1708.4 1609.0 1525.3 1455.3 1410.2 1397.7 1419.4 1464.0 1529.1 1602.5 1689.9 
1779.6 1861.6 1943.6 2027.8 2118.0 2224.5 2363.5 2552.6 2695.4 2596.0 2223.4 1437.3 805.6 632.8 493.8 348.7 
231.4 154.3 92.9 32.6 5.4 0.0 
2054.4 2042.5 1962.6 1858.3 1740.5 1643.2 1554.7 1486.2 1429.2 1399.3 1405.3 1442.8 1502.0 1575.3 1672.0 
1786.1 1894.2 2001.2 2108.2 2228.3 2357.6 2494.4 2658.5 2860.0 2872.0 2608.5 1948.0 1032.1 736.1 616.5 
472.1 330.8 246.6 152.6 61.9 5.4 0.0 
2054.4 2051.2 1981.6 1883.3 1783.4 1689.9 1608.5 1534.0 1469.9 1423.2 1403.1 1420.5 1468.3 1539.5 1632.4 
1741.0 1869.2 2011.0 2155.5 2317.9 2489.0 2671.0 2882.3 3158.8 3409.2 3374.4 2945.9 1960.5 969.6 748.0 
689.9 557.3 445.4 306.9 146.1 6.0 0.0 
2054.4 2055.5 1996.9 1909.4 1821.9 1742.1 1669.8 1601.9 1535.7 1477.5 1435.7 1419.4 1433.5 1484.1 1563.4 
1666.6 1800.2 1951.2 2120.2 2314.6 2549.3 2820.4 3105.6 3429.9 3953.0 4518.5 4675.4 4290.8 3053.4 1533.0 
838.2 676.8 507.9 446.0 276.5 12.5 0.0 
2054.4 2066.4 2021.3 1950.1 1876.8 1810.5 1751.3 1698.6 1645.9 1589.4 1536.2 1496.0 1480.3 1492.8 1542.2 
1626.4 1743.7 1894.2 2073.4 2288.6 2556.9 2871.4 3278.3 3669.4 4121.9 4835.2 5963.9 6689.7 6487.6 5253.4 
3493.4 2118.0 1058.7 599.2 396.5 76.6 0.0 
2054.4 2063.1 2024.0 1961.5 1895.8 1833.3 1780.7 1738.3 1692.1 1645.4 1599.8 1562.3 1542.2 1546.5 1583.5 
1657.3 1759.5 1903.4 2085.9 2284.8 2528.1 2824.2 3226.1 3650.9 4068.1 4636.9 5594.0 6785.8 7153.0 
6120.4 4602.1 3249.0 1711.7 719.2 357.4 80.9 0.0 
2054.4 2061.0 2025.1 1971.3 1916.5 1860.5 1817.6 1779.0 1747.0 1714.4 1680.7 1656.3 1640.0 1640.0 1665.0 
1719.8 1808.9 1936.6 2093.5 2286.4 2516.2 2786.1 3118.6 3494.0 3843.8 4280.5 4955.2 5871.6 6425.1 5909.6 
4496.2 2991.5 1498.2 463.9 212.9 56.5 0.0 
2054.4 2056.6 2027.3 1982.2 1940.4 1898.0 1868.1 1845.8 1830.6 1818.1 1812.7 1818.1 1835.5 1865.9 1914.8 
1987.1 2089.7 2225.5 2393.4 2597.7 2824.7 3064.8 3326.1 3597.7 3882.9 4243.0 4737.4 5100.8 4962.3 4380.5 
3511.3 1978.4 542.7 227.1 107.0 33.7 0.0 
2054.4 2051.2 2018.6 1975.1 1930.6 1889.3 1852.9 1823.0 1795.9 1768.2 1741.5 1722.5 1714.4 1716.0 1733.4 
1776.3 1851.3 1963.2 2129.9 2327.1 2572.7 2833.4 3106.6 3390.2 3697.7 4107.2 4528.8 4563.5 4018.2 3262.0 
2244.0 798.0 268.3 142.9 66.3 27.2 0.0 
2054.4 2040.3 2003.9 1955.6 1903.4 1851.8 1803.5 1759.5 1715.5 1668.2 1621.0 1581.8 1553.6 1533.5 1526.4 
1542.2 1588.9 1669.3 1787.2 1959.9 2164.7 2411.3 2666.1 2946.4 3262.5 3685.2 4008.4 3876.9 3298.9 2606.3 
1677.4 564.4 229.2 133.1 64.1 34.8 0.0 
2054.4 2027.3 1987.1 1931.1 1870.3 1807.8 1742.1 1682.9 1622.0 1555.2 1487.3 1427.0 1373.2 1327.1 1293.4 
1276.6 1284.2 1316.2 1379.2 1471.6 1604.7 1786.1 2006.6 2255.4 2548.2 2946.4 3136.5 2885.0 2343.4 1789.3 
1091.9 405.2 192.3 116.8 64.6 35.3 0.0 
2054.4 2021.8 1964.8 1888.8 1798.0 1701.9 1597.1 1495.5 1392.3 1279.8 1161.9 1046.2 932.2 810.5 691.0 
566.0 463.9 390.0 336.8 304.7 287.4 288.4 309.6 362.3 475.9 603.5 563.3 392.2 272.7 220.5 184.1 142.9 104.8 
73.3 44.0 22.3 0.0 
2054.4 2021.3 1948.0 1841.5 1714.9 1578.0 1439.0 1295.0 1143.5 994.1 831.7 653.5 502.5 394.9 322.1 280.3 
255.9 241.7 231.4 223.8 218.4 216.2 216.7 215.7 217.8 221.6 218.4 209.7 201.0 183.6 163.5 138.5 104.8 63.6 39.1 17.4 
0.0 
2054.4 2007.7 1911.6 1777.9 1619.9 1447.7 1269.5 1083.7 886.5 687.2 511.7 399.8 329.2 288.4 260.7 243.9 233.0 
224.3 216.7 209.7 204.8 202.1 198.3 193.4 191.2 196.1 206.4 211.3 205.9 186.9 152.6 114.1 79.9 53.2 30.4 12.0 0.0 
2054.4 1988.2 1874.6 1716.6 1528.1 1322.2 1097.8 859.4 635.0 475.3 385.7 331.9 295.0 268.9 249.9 237.4 227.1 
215.7 205.9 197.2 190.1 185.8 183.6 181.4 176.5 170.6 166.2 166.8 165.7 149.4 116.2 87.5 66.8 46.2 26.6 10.3 0.0 
2054.4 1975.1 1843.7 1664.4 1448.2 1202.1 927.8 666.0 486.7 398.2 347.7 314.0 287.9 265.6 247.7 234.1 221.6 
209.7 199.4 190.7 183.6 179.3 174.9 171.1 163.5 152.1 141.2 132.5 123.3 109.7 95.1 79.9 62.5 43.5 25.5 8.7 0.0 
2054.4 1965.9 1826.3 1629.1 1385.7 1100.0 795.3 548.1 431.3 373.7 338.4 313.4 291.2 268.9 249.3 233.0 219.5 
207.5 198.3 190.1 184.1 178.2 171.1 162.4 152.1 140.1 128.7 116.8 107.0 96.1 85.8 73.9 59.8 40.7 23.9 8.1 0.0 
2054.4 1960.5 1806.2 1593.8 1344.5 1026.1 691.5 487.3 408.5 366.7 340.1 319.4 298.2 273.2 251.5 233.6 218.9 207.5 
200.4 194.5 189.0 183.1 175.5 165.1 151.6 138.0 124.4 111.4 100.0 90.2 79.9 69.0 56.5 40.7 23.4 7.6 0.0 
2054.4 1959.4 1803.5 1587.3 1315.1 983.2 654.6 468.8 401.4 367.2 344.9 325.9 303.1 278.1 254.2 234.7 220.0 210.2 
204.8 201.5 196.6 190.7 180.9 168.4 153.7 139.1 123.3 108.6 96.1 85.3 75.0 64.6 51.1 36.9 21.2 7.1 0.0 
2054.4 1959.4 1802.9 1585.1 1309.7 975.6 645.9 464.4 399.3 366.7 346.0 327.0 304.7 279.2 255.3 235.2 219.5 210.2 
205.3 202.1 198.3 192.3 181.4 170.0 154.3 139.6 123.3 108.1 95.6 85.3 75.0 64.1 51.1 36.9 20.6 7.1 0.0 
